|
|
|
VANE MOTORS
Vane Motors are used in industrial and mobile applications. The proven reliability and the available cartridge kit designs make for uptime and easy serviceability. Additionally, a low break out force smooths out the start-up speed allowing for vane motors to be more forgiving to system pressure spikes. Vane motors offer an economical, efficient and economical means of applying variable speed, rotary hydraulic power and offer variable horsepower (constant torque) characteristics. They can be stalled under load without damage when protected by a relief valve. A wide variety of displacements and torques are available in each of the 3 product families:
- M2U Vane Motors
- M2-210 Vane Motors
- M Motors
Associated Brands: Eaton, Vickers.
|
|
M2U Vane Motors
These motors offer a combination of low cost, pressures to 138 bar (2000 psi), speeds to 2800 r/min, torques of 2.0, 2.8 or 4.0 Nm/6.9 bar (18, 25 or 35 lb. in./100 psi), flange or foot mounting, and choice of port locations. Features: Diametrically opposed inlet and outlet chambers, Modular, Optimum running clearances and pressure balance, Inertia of rotating parts is low. Benefits: Low Wear, Serviceability, High Efficiency, Smooth operation. Applications: Plastic Injection Molding, Conveyors.
|
|
|
M2-210 Vane Motors
These motors offer a combination of low cost, pressures to 138 bar (2000 psi), speeds to 2800 r/min, torques of 2.0, 2.8 or 4.0 Nm/6.9 bar (18, 25 or 35 lb. in./100 psi), flange or foot mounting, and choice of port locations. Features: Diametrically opposed inlet and outlet chambers, Modular, Optimum running clearances and pressure balance, Inertia of rotating parts is low. Benefits: Low Wear, Serviceability, High Efficiency, Smooth operation. Applications: Plastic Injection Molding, Conveyors
|
|
|
M Vane Motors
These high speed, high pressure motors offer a choice of 12 torque ratings from 4,7 to 33,9 Nm/6,9 bar (42 to 300 lb. in./100 psi); speeds from 400 to 3600 r/min continuous and 4000 r/min intermittent; pressures to 155 bar (2250 psi) continuous and 172 bar (2500 psi) intermittent; reversible shaft rotation; flange or foot mounting. 25M - 50M motors are suited to series applications. Inlet and outlet ports can be pressurized simultaneously without affecting service life or operating smoothness. Vickers has field-proved these high performance motors over many years. They have been overwhelmingly successful on elevator scraper drives, hydrostatic drives and many other auxiliary applications. These motors offer speeds to 3000 rpm at maximum pressure. Speeds up to 4000 rpm are obtainable, as in transmission applications where high travel speeds under light loads are required. Features: Diametrically opposed inlet and outlet chambers, Modular, Dual pressure plate, Inertia of rotating parts is low. Benefits: Low Wear, Serviceability, High Efficiency, Smooth operation. Applications: Elevator scraper drives, Conveyors
|
|
|
All of Eaton's Products for Hydraulics
 Loading Please wait..
|
|