PISTON OPEN CIRCUIT - MOBILE

At the heart of every hydraulic system is a pump, which supplies force and motion to the components. Open circuit piston pumps offer the flexibility needed to drive a broad range of fluid power systems; they maximize energy savings at high power densities. Eaton currently offers three lines of these versatile products. One includes the PVM, PVH, PVE, and PVB series pumps. These are based on time-tested designs from VickersTM, with countless hours of use in automotive, agricultural, and construction equipment. Our medium duty pressure/flow compensated products, built on designs from Cessna, also have a long history of performance and reliability. Our newest designs, the Eaton 420 Series, are created to provide higher pressure and more efficient operation, giving our customers a competitive advantage.

These products can be easily customized to a wide variety of application needs.

Associated Brands: Eaton, Vickers

420 Series

420 Series comes in a power dense design combining high pressure with small package size making it suitable for applications where space is a constraint. It comes in displacements ranging from 41 cc to 80 cc and can handle pressures of up to 4000 psi. Configurations are available to fit popular transmission and PTO packages

Features: Small package size / high pressure, fewer parts.
Benefits: Wide range of applications, fewer service issues.
Applications: Tele handlers, Backhoe Loaders, Skid Steer.

PVE Series

Aluminum die cast housing allows low unit weight for unsupported PTO drive applications. Mobile pressure compensated, pressure and flow compensated and remote pressure control options are in wide use.

Features: Aluminum housing, multiple features.
Benefits: Light weight, widest range of applications.
Applications: Skid steer loader, Irrigation equipment.

PVM Series

One of the quietest Medium Pressure Pump available on the market, with up to 10 dBA quieter than most dual usage pump products. Noise levels significantly lower than other pump brands. Reduces need for expensive sound enclosures or inline pulsation dampers. Features like gauge ports and adjustable displacement come standard with each pump.

Features: Low noise, multiple configurations.
Benefits: Suitability for noise sensitive applications, customization.
Applications: Skid Steer Loader, Boom lifts.

PVH Series

PVH high flow, high performance pumps are a family of variable displacement, inline piston units that incorporate the proven design, quality manufacturing techniques and operating features of other VickersTM piston pumps, but in a smaller, lighter package. The PVH series has been specially designed to meet the 250 bar (3625 psi) continuous duty performance requirements of new generation

Features: Quiet design, optional controls.
Benefits: Noise sensitive applications, operational flexibility.
Applications: Skid Steer Loader, Boom lifts.

Medium Duty Pressure Flow Compensation – MD PFC Series

Four Pressure or Pressure-Flow Compensated Piston Pumps are available for applications that require light weight design, lower displacements and multiple features and configuration capabilities.

Features: Aluminum housing, multiple configurations.
Benefits: Light Weight, customization.
Applications: Skid Steer Loader, Boom lifts.

 
RELATED INFORMATION
All of Eaton's Products for Hydraulics
1 
2 
Related Links

Product Literature Library - Pumps

For drawings, pricing and leadtimes, please contact your local Distributor.

 

Loading Please wait..

Glossary
Hydraulics Glossary