PISTON OPEN CIRCUIT - INDUSTRIAL

Eaton offers a wide range of Open Circuit piston pumps for medium duty application for Industrial markets. Open circuit piston pumps offer the flexibility needed to drive a broad range of fluid power systems. Open circuit industrial products under the Vickers™ brand span a wide range of displacements providing a solution for your industrial needs.

Associated Brands: Vickers, Hydrokraft

Markets Served:
Machine Tools
Molding
Primary Metals
Automotive Plant
Power Generation
Port Machinery
Entertainment
Oil & Gas
Civil Engineering

Vickers B series Variable Displacement Open Circuit Piston pumps

The PVB series offers displacements from 10cc to 94cc with pressures up to 210 bar, in a compact package designed with versatility in mind.

Features: Compact size, wide range of displacements.
Benefits: Fits in reservoir, application flexibility.
Applications: Small power units, Automation, Entertainment

Vickers Q series Variable Displacement Open Circuit Piston pumps

The PVQ series offers displacements from 10cc to 45cc, with pressures up to 210 bar, and is the quietest pump available in its class. 

Features: Quiet design, trunion Bearing.
Benefits: Low noise levels, long life.
Applications: Machine Tools, Small presses and shears, Injection Molding Machines, Conveyor lines. 

Vickers H series Variable Displacement Open Circuit Piston pumps

Our PVH series is offered from 57cc to 141cc, with pressures up to 250 bar, and has the widest range of controls, including torque limiting. 

Features: Many shaft and mounting options, full range of controls.
Benefits: Application flexibility, Long life
Applications: Machine Tool, Plastics, Construction.

Vickers M series Variable Displacement Open Circuit Piston pumps

The PVM series is available from 18cc to 141cc, with pressures up to 280 bar, offers the widest displacement range and incorporates design features to reduce noise levels more than 50%. 

Features: Teardrop shaped housing, cradle bearing design.
Benefits: Low noise levels, compact size.
Applications: Press Brakes, Injection Molding Machines, Presses, Extruders.

Vickers Hydrokraft PVX & PFX Fixed and Variable Open Circuit Piston Pumps

The PVX product line is available from 66cc to 250cc at pressures up to 350 bar

Features: Robust housing, foot mounting option.
Benefits: Low noise levels, bedplate mounting.
Applications: Primary Metals Power units, Test stands, Mixer drives

Vickers Hydrokraft PVW & PFW Fixed and Variable Open Circuit Piston Pumps

The PVW product line is available from 130cc to 750cc at pressures up to 350 bar

Features: Tension rod design, ISO and SAE Mounting.
Benefits: Low noise levels, industry Standard mounting.

Applications: Primary Metals Power units, Marine Cranes, Thrusters, Large presses and forges, Recycling shear.

 
RELATED INFORMATION
All of Eaton's Products for Hydraulics
1 
2 
Related Links

Product Literature Library - Pumps

For drawings, pricing and leadtimes, please contact your local Distributor.

 

Loading Please wait..

Glossary
Hydraulics Glossary