MOBILE VALVES

Eaton Mobile Valves designs, manufactures, and markets mobile valve components and systems for mobile applications.  Our major markets include agriculture, construction, material handling, forestry, utilities, and lawn and garden.

Eaton Mobile Valves include a comprehensive line of reliable and high-efficiency products to satisfy the most demanding requirements.  Our major product types include:

Ultronics® ZTS16 Control Valve
Eaton’s Ultronics® ZTS16 control valve is an integrated proportional valve with load-sensing capabilities that delivers infinitely flexible machine functionality. This revolutionary system provides unrivaled level of performance, precision, control and diagnostics through patented twin spool architecture, integrated sensors and onboard electronics.

Sectional Controls Mobile Valves
Eaton’s sectional control valves offer product breadth with multiple actuation options including manual handle, hydraulic control, and electric control.  Further, the circuit options range from standard open center to load sensing closed center circuits.

Monoblock Mobile Valves
The 5 and 15 GPM manual directional control valves are available in one, two, and three spool configurations with options such as system relief valves, pilot operated work port checks, handles, detents, and different spool configurations. The monoblock is used in applications such as lift trucks, sweepers, scrubbers, trenchers, lawn and garden equipment, and golf course maintenance equipment.

Flow Controls
Eaton load sensing priority valves provide dependable flow on demand for load sensing steering, braking, or other priority functions. Excess flow is available for other machine functions. The valves can be applied in systems with fixed or variable displacement pumps, and with open center or closed center valves in the excess flow portion of the circuit.

Hydraulic Remote Controls (HRCs)
A hydraulic remote control (HRC) provides operator selectable pilot pressure for use in remotely controlling a larger valve or a pump. It
reduces operator effort and fatigue, as compared to a manual control. HRCs are available in various modules, and with numerous input options such as hand lever, foot pedal, joystick, ergonomic handle with switches, and others. Applications include mini-excavators, skid steer loaders, wheel loaders, and rough terrain lift trucks.

Electronic Remote Controls (ERCs)
Developed & engineered to put the operator in complete control, the Eaton Ultronics Joystick is a ground-breaking design that provides a robust, high performance joystick without the wear issues associated with traditional joysticks.  The combination of the innovative, non-contacting design and the embedded electronics provide ultimate functionality and flexibility in a wide range of mobile applications.

Self Leveling Mobile Valves 
Eaton self leveling valves are line mounted flow dividing units that provide automatic movement of a bucket function in response to movement of the boom cylinder to keep the bucket attitude constant as the boom is re-positioned.

In a typical application, the single self level valve levels in the upward movement and the dual self level valve levels both the upward and downward movements. Self level valves are commonly used in skid steer loaders and ag tractor loaders. 


 

 
RELATED INFORMATION
All of Eaton's Products for Hydraulics
1 
2 
Related Links
Distributor Locator Find an Eaton products distributor near you

Product Literature Library - Valves

Vickers AutoCAD symbol library

Vickers 3D CAD library

NOTE for products intended to be sold in European Economic Area: “Safety devices” or other safety functions mentioned in any product literature are not necessarily “safety components” as defined by the Machinery Directive 2006/42/EC, unless otherwise stated together with the CE mark and specific reference to said directive.

Loading Please wait..