|
|
|
FITTINGS PRODUCTS
Aeroquip Performance fittings and adapters now available in popular black finish. With more than 600 new part numbers introduced since 2010, the full line of straights, 45°s, 90°s and bends, can be found in the Aeroquip Performance catalog. 
|
|
Reusable Aluminum Fittings
One piece design, allows for superior flow, eliminates two potential leak points, and significantly improves appearance. Electroless nickel plating, red/blue, and black anodized finish, swivel and non-swivel styles available, reusable design without fitting damage, easier installation than cutter style fittings, nipple pilot prevents damage to the inner tube, seal integrity between the nipple and tube, compression style designed for performance applications. Approved hose styles: Eaton’s Aeroquip® stainless steel racing hose and Startlite® racing hose.
|
|
|
Crimp Aluminum Fittings
Lightweight and easy to use design, one-piece design allows for superior flow. Available in swivel and non-swivel designs; eliminates two leak points and significantly improves appearance. Assembled with Eaton’s Aeroquip® ProCrimp crimp machine. Approved hose styles: Eaton’s Aeroquip stainless steel racing hose and Startlite® Racing Hose.
|
|
|
Aluminum SOCKETLESS Fittings
Used with Eaton’s Aeroquip® SOCKETLESS Hose. Easy to assemble (no tools required). No clamps needed and reusable capability. One-piece design for superior flow eliminates two potential leaks. Available in electroless nickel, red/blue, and black anodized.
|
|
|
A/C Fittings
Nickel plated for a professional look while providing corrosion resistance. Reusable capability to allow multiple applications. Available refrigerant charge ports to allow positioning in any application. Female o-ring pilot terminal technology to fit perfectly with the majority of A/C components. O-ring ferrule delivers a superior seal when assembled with Eaton’s Aeroquip® A/C hose. Industry exclusive.
|
|
|
 Loading Please wait..
|
|