For more than 60 years, Aeroquip® Performance Products has been the number one choice of racing enthusiasts around the world.
- Eaton’s Aeroquip Performance Products is the only leading performance plumbing supplier that engineers and manufactures its own hose and fittings.
- State-of-the-art testing capabilities and ISO 9001 and QS9000 quality certified facilities are Eaton hallmarks.
- A 100,000-plus square foot Central Distribution Facility sends product out the door—when and where it is needed.
- Aeroquip AQP® patented inner tube used in the majority of our performance hoses is scientifically superior—allowing fluid and ambient temperatures of 300° F with no loss in performance and unmatched fluid compatibility.
- Contingency programs with NHRA, IHRA and several other industry associations around the country, providing support to a wide range of racers.
- With the largest pool of engineering resources in the industry, Eaton’s Aeroquip Performance Products is the industry leader in product quality and development.
With these critical advantages, a pipeline full of new Aeroquip Performance Products and our unmatched marketing support, we are ready and excited about continuing six decades of industry leadership well into the new millennium.
PWA
September 12-16, 2009, Phoenix, AZ
Aftermarket/High Performance
Sema
November 3-6. 2009, Las Vegas, NV
Aftermarket/High Performance – Joint Participation with Automotive PPD
PRI
December 10-12, 2009, Orlando, FL
Aftermarket/High Performance – Joint Participation with Automotive PPD