Application Engineering
Airflex products are used in a wide variety of applications found in almost every industry. Chances are we already have an answer to your special problem. If our standard products do not meet your needs, Airflex can custom design and manufacture units for your specific application.
Our experienced staff of engineers can analyze your power transmission drive using the latest technology. The drive can be computer modeled to predict dynamic response of such variables as acceleration, speed, torque and thermal load during a simulated start or stop. These results are used to select an appropriate clutch or brake. Application and production drawings are then generated. If desired, an application drawing of the drive can be submitted in IGES, DXF or MCS ANVIL® format for importing into your CAD system.
Contact an Airflex Application Engineer for assistance with your selection of an Airflex clutch or brake for your new or retrofit applications.
Technical Service
Airflex can provide factory-trained Field Service Engineers who travel worldwide to assist in the installation, maintenance and repair of Airflex products.
These experienced Field Service Engineers are ready to assist your crews in the installation or repair of any Airflex clutch or brake. They also can provide alignment supervision of the clutch and coupling to help reduce wear and bearing temperatures and keep vibrations to a minimum... all adding to the maximum performance and longer life of your equipment. They offer the technical support and direction for the efficient completion of your maintenance project. They can also advise and instruct personnel on proper maintenance practices to keep your equipment in the best possible running condition.
Contact the Airflex Technical Service Department for details regarding service rates and availability for on-site assistance.