|
|
|
CAN MAKING
Airflex supplies clutch and brake applications for the premier suppliers of can making equipment, delivering exceptional high speed clutch and brake performance with customer service to match. The most notable applications of Airflex's products in the can making industry include body makers, end presses and strip feed presses. Below are the top Airflex products utilized in the can making industry. If you do not see a product that satisfies your requirements, please view our complete listing of can making products.
|
|
Type CB
Torque Capacities Up To: 1,160,000 Ib·in, 131.000 N·m Can Making Applications: Body Makers, Cupper, End Press, Seamer, Shell Press, Strip Feed Press, Tab Press
|
|
|
Type DCB
Brake Capacities Up To: 55,000 lb·in, 6.215 N·m Clutch Capacities Up To: 75,000 lb·in, 8.475 N·m Can Making Applications: Body Makers, Cupper
|
|
|
Type CTE
Static Torque Capacities Up To: 108,350 lb·in, 12.200 N·m Can Making Applications: Body Makers, Cupper, End Press, Shell Press, Strip Feed Press
|
|
|
 Loading Please wait..
|
|