Can Making Products
  Type CB
Torque Capacities Up To: 1,160,000 Ib·in, 
                                               131.000 N·m

Can Making Applications: Body Makers, Cupper, End Press, Seamer, Shell Press, Strip Feed Press, Tab Press
   
Type VC
Torque Capacities Up To: 15,189,000 Ib·in,
                                               1.706.629 N·m
Can Making Applications: Body Makers, Cupper, Strip Feed Press
   
  Type DBA
Static Torque Capacities Up To: 386,630 lb·in,
                                                          43.050 N·m
Can Making Applications: Body Makers, Cupper, End Press, Strip Feed Press
   
  Type CBC
Brake Capacities Up To: 372,000 lb·in, 42.029 N·m
Clutch Capacities Up To: 788,000 lb·in, 58.073 N·m
Can Making Applications: Body Makers, Cap Machine, Cupper, End Press
   
  Type DCB
Clutch Capacities Up To: 55,000 lb·in, 6.215 N·m
Brake Capacities Up To: 75,000 lb·in, 8.475 N·m
Can Making Applications: Body Makers, Cupper

   
  Type FSPA
Brake Capacities Up To: 336,200 lb·in, 37.960 N·m
Clutch Capacities Up To: 516,000 lb·in, 58.260 N·m
Can Making Applications: Body Makers, Cap Machine, Cupper, End Press, Strip Feed Press
   
  Type CS 
Static Torque Capacities Up To:  19,800 lb·in,
                                                           2.235 N·m
Can Making Applications: Body Makers, Cupper, End Press, Seamer, Shell Press, Strip Feed Press, Tab Press
   
  Type CTE
Static Torque Capacities Up To: 108,350 lb·in,
                                                          12.200 N·m
Can Making Applications: Body Makers, Cupper, End Press, Shell Press, Strip Feed Press
   
Type DP
Frictional Force Capacities Per Caliper
                 Up To:
 2,540 lb·in, 11.300 N·m
Can Making Applications: Necker-Flanger
Selection  help
800-Airflex or 216-281-2211