Marine Products
  Type CB
Torque Capacities Up To: 1,160,000 Ib·in, 
                                              
131.000 N·m
Marine Applications:  Deck Machinery, Dredges, Generator Set, Main Propulsion, Power Take-off, Pumps, Radar & Arial Systems
   
Type CM
Torque Capacities Up To: 3,236,000 Ib·in,
                                               365.000 N·m
Marine Applications: Bow Thrusters, Main Propulsion
   
  Type VC
Torque Capacities Up To: 15,189,000 Ib·in,
                                               1.706.629 N·m
Marine Applications:  Bow Thrusters, Deck Machinery, Dredges, Generator Set, Main Propulsion, Pipe Laying Equipment, Power Take-off, Propeller Shaft Brake, Pumps
   
  Type E
Torque Capacities Up To: 1,010,000 lb·in,
                                               114.000 N·m
Marine Applications: Deck Machinery, Pipe Laying Equipment
   
  Type VE
Torque Capacities Up To:  221,000  lb·in, 24.950 N·m
Marine Applications: Deck Machinery, Pipe Laying Equipment
   
  Type DBB
Static Torque Capacities Up To: 2,535,750 lb·in,
                                                          286.524 N·m
Marine Applications: Anchor Winches & Windlass
   
  Type CS
Static Torque Capacities Up To:  19,800 lb·in,
                                                           2.235 N·m
Marine Applications: Radar & Arial Systems
   
  Type DP
Frictional Force Capacities Per Caliper
                 Up To:
 2,540 lb·in, 11.300 N·m
Marine Applications: Propeller Shaft Brakes
   
  Type H
Frictional Force Capacities per Caliper
                 Up To:
5,300 lb·in, 23.600 N·m
Marine Applications: Propeller Shaft Brakes
   
  Types WCB2 & WCBD
Torque Capacities Up To:  7,254,450 lb·in,
                                                819.027 N·m
Thermal Capacities Up To:  5,200 HP, 3.878 kW
Marine Applications: Anchor Winches & Windlass, Deck Machinery, Pipe Laying Equipment
   
Type WCS
Torque Capacities Up To: 1,545,000 lb·in, 
                                               174.431 N·m
Thermal Capacities Up To: 2,600 HP 1.939 kW
Marine Applications: Anchor Winches & Windlass, Deck Machinery, Pipe Laying Equipment
   
Type WCSB
Torque Capacities Up To:  5,058,625 lb·in,
                                                571.119 N·m
Thermal Capacities Up To:  3,900 HP, 2.908 kW
Marine Applications: Deck Machinery, Pipe Laying Equipment
 

Selection Assistance

216-281-2211
800-824-1586

Locate a Sales Engineer or Distributor

Customer Service:
AirflexCustomerService@eaton.com
AirflexInternational@eaton.com

Application Engineering:
AirflexAE@eaton.com