METALWORKING

Airflex products have a long history of performance in the metal forming industry. Our products have been in use since the 1940's and are used in virtually every stage of the metal working and forming industries.

Routinely, Airflex products solve the most demanding clutch and brake applications in the metal working industry.  Several years ago, an Airflex 55CBC replaced a competitive unit where clutch shaft failures and hub breakage were occurring. That same CBC unit is still performing flawlessly today. Our products address the needs of the metal forming industry -  to provide components that increase equipment productivity, minimize maintenance and downtime and to provide long service life.

Airflex offers the best technical solutions and our products are backed by an experienced and capable sales force. Customers should contact the nearest Airflex sales or application engineer to discuss their specific needs, so that we can offer the best possible clutch or brake solution. 

Listed below are the most commonly used Airflex products in the metalforming industry.  If you do not see a product that meets your requirements, please view our complete listing of metalworking products.

Top Metalworking Products
Type VC
Torque Capacities Up To: 15,189,000 Ib·in,
                                               1.706.629 N·m 
Metalworking Applications: Alligator Shears, Car Shredders, Draw Benches, Expanders, Forging Presses, Headers & Upsetters, Machine Tools, Press Brakes, Roll Forming, Shears, Slitters, Stamping Presses, Punching Presses, Forming Presses
Type DBB
Static Torque Capacities Up To: 2,535,750 lb·in, 
                                                          286.524 N·m 
Metalworking Applications: Alligator Shears, Forging Presses, Headers & Upsetters, Press Brakes, Rebar Shear, Shears, Stamping Presses, Punching Presses, Forming Presses, Unwind Stands
Type DC
Static Torque Capacities Up To: 2,061,000 lb·in, 
                                                          233.000 N·m
Metalworking Applications: Alligator Shears, Forging Presss, Headers & Upsetters, Rebar Shear
CBC Clutch/Brake Combination
Brake Capacities Up To: 372,000 lb·in, 42.029 N·m
Clutch Capacities Up To: 788,000 lb·in, 58.073 N·m
Metalworking Applications: Alligator Shear, Coining Press, Forging Press, Headers & Upsetters, Multi-Slide, Power Metal Presses, Press Brakes, Rebar Shear, Shears, Spring Coiling, Stamping Presses, Punching Presses, Forming Presses   
FSPA Clutch/Brake
Brake Capacities Up To: 336,200 lb·in, 37.960 N·m
Clutch Capacities Up To: 516,000 lb·in, 58.260 N·m
Metalworking Applications: Alligator Shears, Coining Press, Expanders, Forging Presses, Headers & Upsetters, Multi-Slide, Power Metal Presses, Press Brakes, Rebar Shear, Shears, Spring Coiling, Stamping Presses, Punching Presses, Forming Presses
 
Related Information
Selection  help
800-Airflex or 216-281-2211  


 

 Selection Documents
Selection Procedures and Charts
Application Selection Froms

Loading Please wait..