Metalworking Products
  Type CB
Torque Capacities Up To: 1,160,000 Ib·in, 
                                               131.000 N·m

Metalworking Applications: Alligator Shear, Car Shreeders, Coining Press, Expanders, Forging Presses, Headers & Upsetters, Machine Tools, Multi-side, Power Metal Presses, Press Brakes, Rebar Shear, Roll Forming, Roller Leveler, Shears, Slitters, Stamping Preses, Punching Presses, Forming Presses, Wire Cage
   
  Type CM
Torque Capacities Up To: 3,236,000 Ib·in, 
                                               365.000 N·m
Metalworking Applications: Car Shredders
   
Type VC
Torque Capacities Up To: 15,189,000 Ib·in,
                                               1.706.629 N·m
Metalworking Applications: Alligator Shears, Car Shredders, Draw Benches, Expanders, Forging Presses, Headers & Upsetters, Machine Tools, Press Brakes, Roll Forming, Shears, Slitters, Stamping Presses, Punching Presses, Forming Presses
   
  Type E
Torque Capacities Up To: 1,010,000 lb·in,
                                               114.000 N·m
Metalworking Applications: Rewind Stands, Unwind Stands
   
  Type EB
Torque Capacities Up To:  98,580 lb·in, 11.130 N·m
Metalworking Applications: Rewind Stands, Unwind Stands
   
  Type ER
Torque Capacities Up To: 118,000 lb·in, 13.300 N·m
Metalworking Applications: Rewind Stands
   
  Type VE
Torque Capacities Up To:  221,000  lb·in, 
                                                24.950 N·m
Metalworking Applications: Rewind Stands, Unwind Stands
   
  Type AR
Torque Capacities Up To:  22,400 lb·in, 2.530 N·m
Metalworking Applications: Machine Tools
   
Type AS
Torque Capacities Up To:  26,000 lb·in, 2.550 N·m
Metalworking Applications: Machine Tools
   
  Type SB
Torque Capacities Up To:  396 lb·in, 45 N·m
Metalworking Applications: Machine Tools

 
   
  Type SC
Torque Capacities Up To:  8,250 lb·in, 932 N·m
Metalworking Applications: Machine Tools
   
  Type DBA
Static Torque Capacities Up To: 386,630 lb·in,
                                                          43.050 N·m
Metalworking Applications: Alligator Shears, Forging Presses, Headers & Upsetters, Press Brakes, Shears, Stamping Presses, Punching Presses, Forming Presses
   
  Type DBB
Static Torque Capacities Up To: 2,535,750 lb·in,
                                                          286.524 N·m
Metalworking Applications: Alligator Shears, Forging Presses, Headers & Upsetters, Press Brakes, Rebar Shear, Shears, Stamping Presses, Punching Presses, Forming Presses, Unwind Stands
   
  Type DBBS
Static Torque Capacities Up To: 2,530,000 lb·in,
                                                          372.586 N·m
Metalworking Applications: Forging Presses, Headers & Upsetters, Press Brakes, Shears, Stamping Presses, Punching Presses, Forming Presses
   
  Type DC
Static Torque Capacities Up To:  2,061,000 lb·in,
                                                           233.000 N·m
Metalworking Applications: Alligator Shears, Forging Presss, Headers & Upsetters, Rebar Shear
   
  Type CBC
Brake Capacities Up To: 372,000 lb·in, 42.029 N·m
Clutch Capacities Up To: 788,000 lb·in, 58.073 N·m
Metalworking Applications: Alligator Shear, Coining Press, Forging Press, Headers & Upsetters, Multi-Slide, Power Metal Presses, Press Brakes, Rebar Shear, Shears, Spring Coiling, Stamping Presses, Punching Presses, Forming Presses
   
  Type DCB
Clutch Capacities Up To: 55,000 lb·in, 6.215 N·m
Brake Capacities Up To: 75,000 lb·in, 8.475 N·m
Metalworking Applications: Coining Press, Forging Press, Headers & Upsetters, Press Brakes, Stamping Presses, Punching Presses, Forming Presses

   
  Type FSPA
Brake Capacities Up To: 336,200 lb·in, 37.960 N·m
Clutch Capacities Up To: 516,000 lb·in, 58.260 N·m
Metalworking Applications: Alligator Shears, Coining Press, Expanders, Forging Presses, Headers & Upsetters, Multi-Slide, Power Metal Presses, Press Brakes, Rebar Shear, Shears, Spring Coiling, Stamping Presses, Punching Presses, Forming Presses
   
  Type CS 
Static Torque Capacities Up To:  19,800 lb·in,
                                                           2.235 N·m
Metalworking Applications: Alligator Shears, Coining Press, Forging Press, Headers & Upsetters, Multi-slide, Powder Metal Presses, Press Brakes, Rebar Shear, Roller Leveler, Shears, Stamping Presses, Punching Presses, Forming Presses
   
  Type CTE
Static Torque Capacities Up To: 108,350 lb·in,
                                                          12.200 N·m
Metalworking Applications: Coining Press, Expanders, Forging Presses, Headers & Upsetters, Powder Metal Presses, Press Brakes, Rebar Shear, Roller Leveler, Shears, Stamping Presses, Punching Presses, Forming Presses
   
Type DP
Frictional Force Capacities Per Caliper
                 Up To:
 2,540 lb·in, 11.300 N·m
Metalworking Applications: Flywheel Brakes, Unwind Stands
   
Type H
Frictional Force Capacities per Caliper
                 Up To:
5,300 lb·in, 23.600 N·m
Metalworking Applications: Flywheel Brakes, Headers & Upsetters, Unwind Stands
Selection  help
800-Airflex or 216-281-2211