MINING

Airflex drum and disc brakes have years of demonstrated performance in the mining industry and were historically the first disc brakes put into service on Marion shovels.  Airflex units have been used for hoist, drag, crowd, swing and propel functions on draglines and electric mining shovels since 1982. 

In addition to a long history of quality and reliability, Airflex brakes are easier to install and maintain than competitive units.  Airflex brakes are directly mounted to the DC motor frames, eliminating the need for mounting adapters, which competitive units require. The motor mounting adapters create the need for additional installation steps as well as potential alignment and maintenance issues.

Besides offering a world class product, Airflex has a strong team to support customers and applications. Airflex’s sales engineers have years of experience to help assist customers in making the best product selection and recommendations for customization to their unique application. We also offer application engineering assistance, engineered drawings and layouts, field service installation and repair service world wide.

Below are the most common Airflex products utilized in the mining industry. If you do not see a product that meets your requirements, please view our complete listing of mining products.

Top Mining Products
Type VC
Torque Capacities Up To: 15,189,000 Ib·in,
                                               1.706.629 N·m
Mining Applications: Conveyors, Crushers, Draglines, Hammer Mill, Kilns, Pulverizers, Shovels, Ventilating Fan
Type DBA
Static Torque Capacities Up To: 386,630 lb·in,
                                                          43.050 N·m
Mining Applications: Conveyors, Draglines, Shovels
Type DBBS
Static Torque Capacities Up To: 2,530,000 lb·in,
                                                          372.586 N·m
Mining Applications: Conveyors, Draglines, Shovels
 
Related Information
Selection  help
800-Airflex or 216-281-2211  

 

Selection Documents
Selection Procedures and Charts
Application Selection Froms
A-191 Grinding Mill Catalog
 

Loading Please wait..