Mining Products
  Type CB
Torque Capacities Up To: 1,160,000 Ib·in, 
                                               131.000 N·m

Mining Applications: Conveyors, Crushers, Dragline, Elevators, Kilns, Pulverizers, Shovels
   
Type VC
Torque Capacities Up To: 15,189,000 Ib·in,
                                               1.706.629 N·m
Mining Applications: Conveyors, Crushers, Draglines, Hammer Mill, Kilns, Pulverizers, Shovels, Ventilating Fan
   
  Type E
Torque Capacities Up To: 1,010,000 lb·in,
                                               114.000 N·m
Mining Applications: Blast Hole Drilling, Drilling
   
  Type AR
Torque Capacities Up To:  22,400 lb·in, 2.530 N·m
Mining Applications: Shuttle Cars
   
Type AS
Torque Capacities Up To:  26,000 lb·in, 2.550 N·m
Mining Applications: Shuttle Cars

 
   
  Type DBA
Static Torque Capacities Up To: 386,630 lb·in,
                                                          43.050 N·m
Mining Applications: Conveyors, Draglines, Shovels
   
  Type DBB
Static Torque Capacities Up To: 2,535,750 lb·in,
                                                          286.524 N·m
Mining Applications: Conveyors
   
  Type DBBS
Static Torque Capacities Up To: 2,530,000 lb·in,
                                                          372.586 N·m
Mining Applications: Conveyors, Draglines, Shovels
   
  Type DC
Static Torque Capacities Up To:  2,061,000 lb·in,
                                                           233.000 N·m
Mining Applications: Conveyors
   
  Type CS 
Static Torque Capacities Up To:  19,800 lb·in,
                                                           2.235 N·m
Mining Applications: Blast Hole Drilling, Drilling
   
  Type CTE
Static Torque Capacities Up To: 108,350 lb·in,
                                                          12.200 N·m
Mining Applications: Elevators
   
  Type DP
Frictional Force Capacities Per Caliper
                 Up To:
 2,540 lb·in, 11.300 N·m
Mining Applications: Conveyors, Locomotives, Shuttel Cars
   
  Type H
Frictional Force Capacities per Caliper
                 Up To:
5,300 lb·in, 23.600 N·m
Mining Applications: Conveyors
   
  Types WCB2 & WCBD
Torque Capacities Up To:  7,254,450 lb·in,
                                                819.027 N·m
Thermal Capacities Up To:  5,200 HP, 3.878 kW
Mining Applications:  Conveyors
   
Type WCS
Torque Capacities Up To: 1,545,000 lb·in, 
                                               174.431 N·m
Thermal Capacities Up To: 2,600 HP 1.939 kW
Mining Applications: Conveyors
   
Type WCSB
Torque Capacities Up To:  5,058,625 lb·in,
                                                571.119 N·m
Thermal Capacities Up To:  3,900 HP, 2.908 kW
Mining Applications: Conveyors
Selection  help
800-Airflex or 216-281-2211