Oil & Gas Products
  Type CB
Torque Capacities Up To: 1,160,000 Ib·in, 
                                               131.000 N·m
Oil & Gas Applications: Cat Head, Compound, Drawworks, Inertia Brake, Power Take Off (PTO), Pumps, Rotary Table, Sand Reel, Top Drive
   
Type VC
Torque Capacities Up To: 15,189,000 Ib·in,
                                               1.706.629 N·m
Oil & Gas Applications: Cat Head, Drawworks, Inertia Brake, Pumps, Rotary Table, Sand Reel, Top Drive
   
  Type E
Torque Capacities Up To: 1,010,000 lb·in,
                                               114.000 N·m
Oil & Gas Applications: Offshore Pipelaying, Rotary Table
   
  Type VE
Torque Capacities Up To:  221,000  lb·in, 
                                                24.950 N·m
Oil & Gas Applications: Offshore Pipelaying
   
  Type DBB
Static Torque Capacities Up To: 2,535,750 lb·in,
                                                          286.524 N·m
Oil & Gas Applications: Inertia Brake, Mooring Systems
   
  Type DBBS
Static Torque Capacities Up To: 2,530,000 lb·in,
                                                          372.586 N·m
Oil & Gas Applications: Inertia Brake
   
  Type DC
Static Torque Capacities Up To:  2,061,000 lb·in,
                                                           233.000 N·m
Oil & Gas Applications: Top Drives
   
  Type DP
Frictional Force Capacities Per Caliper
                 Up To:
 2,540 lb·in, 11.300 N·m
Oil & Gas Applications: Inertia Brakes, Rotary Tables, Top Drives
   
  Types WCB2 & WCBD
Torque Capacities Up To:  7,254,450 lb·in,
                                                819.027 N·m
Thermal Capacities Up To:  5,200 HP, 3.878 kW
Oil & Gas Applications:  Drawworks, Mooring Systems
   
Type WCS
Torque Capacities Up To: 1,545,000 lb·in, 
                                               174.431 N·m
Thermal Capacities Up To: 2,600 HP 1.939 kW
Oil & Gas Applications: Drawworks, Mooring Systems
   
Type WCSB
Torque Capacities Up To:  5,058,625 lb·in,
                                                571.119 N·m
Thermal Capacities Up To:  3,900 HP, 2.908 kW
Oil & Gas Applications: Drawworks, Mooring Systems
Selection  help
800-Airflex or 216-281-2211