OILFIELD

Airflex products are utilized in the oilfield industry on drilling equipment such as drawworks, top drives, rotary tables, engine drives and also on mooring systems for offshore applications.

The oil and gas market has come to depend on Airflex components for quality, performance, reliability, superior controllability and a lower total cost of ownership. Eaton provides a comprehensive selection simulation procedure which insures that our brake meets the customer's braking needs, with Oilfield Industry recognized service factors.

Airflex’s products are backed by superior technical support from experienced field sales and application engineering teams. Our professionals work closely with drawworks OEMS, drilling contractors, and service personnel to ensure proper selection of braking systems and customized features.

Below are the most common Airflex products utilized in the oilfield industry.  If you do not see a product that meets your requirements, please view our complete listing of oilfield products.

Top Oilfield Products
Type CB
Torque Capacities Up To: 1,160,000 Ib·in,
                                               131.000 N·m
Oilfield Applications: Cat Head, Compound, Drawworks, Inertia Brake, Power Take Off (PTO), Pumps, Rotary Table, Sand Reel, Top Drive
Type VC
Torque Capacities Up To: 15,189,000 Ib·in,
                                               1.706.629 N·m
Oilfield Applications: Cat Head, Drawworks, Inertia Brake, Pumps, Rotary Table, Sand Reel, Top Drive
Types WCB2 & WCBD
Torque Capacities Up To: 7,254,450 lb·in,
                                               819.027 N·m
Thermal Capacities Up To: 5,200 HP, 3.878 kW
Oilfield Applications:  Drawworks, Mooring Systems
Type WCSB
Torque Capacities Up To: 5,058,625 lb·in, 
                                               571.119 N·m
Thermal Capacities Up To: 3,900 HP 2.908 kW
Oilfield Applications: Drawworks, Mooring Systems
 
Related Information
Selection Assistance

216-281-2211
800-824-1586


Locate a Sales Engineer or Distributor

Customer Service:
AirflexCustomerService@eaton.com
AirflexInternational@eaton.com

Application Engineering:
AirflexAE@eaton.com




Tradeshow Appearances


Offshore Technology Conference
May 5, 2008 to May 8, 2008
Houston, TX

Global Petroleum Conference
June 10, 2008 to June 12, 2008
Calgary, Alberta CN

Permian Basin Onshore Technology
Oct. 21, 2008 to Oct. 23, 2008
Odessa, TX