PAPER & CONVERTING

Airflex products are capable of working robustly in hot, extreme environments like those found in the paper processing industry.  Our clutch brakes are used to drive line shaft machines in paper processing mills.  Downstream from the line shaft equipment, Airflex water cooled brakes are used to maintain proper tension on rewind stands, preventing tearing or uneven winding. Water cooled brakes allow paper processors to optimize production speeds without causing the brake itself to overheat.  The quality of Airflex products helps processors meet criticial tolerances while the performance of Airlfex units helps minimize the occurance of downtime due to maintenance and line snaps.

Besides offering a quality product, Airflex offers customers product and technical support through our field sales and application engineering teams.   These teams are available to provide application selection assistance and customized solutions to suit the unique needs of the customer. 

Listed below are the Airflex products most commonly used in the paper processing industry.   If you do not see a product that meets your requirements, please view our complete listing of paper & converting products.

Top Paper & Converting Products
Type CB
Torque Capacities Up To: 1,160,000 Ib·in,
                                               131.000 N·m
Paper/Converting Applications: Calendar, Conveyors, Couch, Debarkers, Dryers, Presses, Pulpers, Reel, Slitters, Yankee Dryers
Type VC
Torque Capacities Up To: 15,189,000 Ib·in, 
                                               1.706.629 N·m
Paper/Converting Applications: Calendar, Conveyors, Couch, Debarkers, Dryers, Presses, Pulpers, Reel, Yankee Dryers
Types WCB2 & WCBD
Torque Capacities Up To: 7,254,450 lb·in,
                                              819.027 N·m 
Thermal Capacities Up To: 5,200 HP, 3.878 kW
Paper/Converting Applications: Conveyors, Unwind Stands
 
Related Information
Selection Assistance

216-281-2211
800-824-1586


Locate a Sales Engineer or Distributor

Customer Service:
AirflexCustomerService@eaton.com
AirflexInternational@eaton.com

Application Engineering:
AirflexAE@eaton.com