Paper & Converting Products
  Type CB
Torque Capacities Up To: 1,160,000 Ib·in, 
                                               131.000 N·m

Paper/Converting Applications: Calendar, Conveyors, Couch, Debarkers, Dryers, Presses, Pulpers, Reel, Slitters, Yankee Dryers
   
Type VC
Torque Capacities Up To: 15,189,000 Ib·in,
                                               1.706.629 N·m
Paper/Converting Applications: Calendar, Conveyors, Couch, Debarkers, Dryers, Presses, Pulpers, Reel, Yankee Dryers
   
  Type E
Torque Capacities Up To: 1,010,000 lb·in,
                                               114.000 N·m
Paper/Converting Applications: Rewind Stands, Unwind Stands
   
  Type EB
Torque Capacities Up To:  98,580 lb·in, 11.130 N·m
Paper/Converting Applications: Core Expanders
   
  Type ER
Torque Capacities Up To: 118,000 lb·in, 13.300 N·m
Paper/Converting Applications: Couch
   
  Type VE
Torque Capacities Up To:  221,000  lb·in, 
                                                24.950 N·m
Paper/Converting Applications: Unwind Stands
   
  Type DBA
Static Torque Capacities Up To: 386,630 lb·in,
                                                          43.050 N·m
Paper/Converting Applications: Conveyors
   
  Type DBB
Static Torque Capacities Up To: 2,535,750 lb·in,
                                                          286.524 N·m
Paper/Converting Applications: Conveyors, Unwind Stands
   
  Type DBBS
Static Torque Capacities Up To: 2,530,000 lb·in,
                                                          372.586 N·m
Paper/Converting Applications: Conveyors
   
  Type DC
Static Torque Capacities Up To:  2,061,000 lb·in,
                                                           233.000 N·m
Paper/Converting Applications: Conveyors
   
Type DP
Frictional Force Capacities Per Caliper
                 Up To:
 2,540 lb·in, 11.300 N·m
Paper/Converting Applications: Chippers, Converters, Conveyors, Unwind Stands
  Type H
Frictional Force Capacities per Caliper
                 Up To:
5,300 lb·in, 23.600 N·m
Paper/Converting Applications: Chippers, Conveyors, Unwind Stands
 
  Types WCB2 & WCBD
Torque Capacities Up To: 7,254,450 lb·in,
                                               819.027 N·m 
Thermal Capacities Up To: 5,200 HP, 3.878 kW
Paper/Converting Applications: Conveyors, Unwind Stands
   

Type WCS
Torque Capacities Up To: 1,545,000 lb·in, 
                                               174.431 N·m
Thermal Capacities Up To: 2,600 HP 1.939 kW

Paper/Converting Applications: Conveyors

   

Type WCSB
Torque Capacities Up To:  5,058,625 lb·in,
                                                571.119 N·m
Thermal Capacities Up To:  3,900 HP, 2.908 kW
Paper/Converting Applications: Conveyors

Selection  help
800-Airflex or 216-281-2211