MSDS Information

The following MSDS sheets are for elements containing standard friction material only.  For all other types of friction material please contact the factory at (800) 824-1586.

                Product                            Description                     Applicable MSDS
 Type VC Constricting Pneumatic  MSDS-09  (PDF, 89KB) 
 Types DP/H Caliper  MSDS-14  (PDF, 123KB) 
 Type DBA Spring Applied Disc MSDS-21  (PDF, 90KB)  
 Type DBB Spring Applied Disc  MSDS-61  (PDF, 90KB)
 Type DBBS Spring Applied Disc  MSDS-61  (PDF, 90KB)
 Type E Expanding Pneumatic  MSDS-21  (PDF, 90KB) 
 Type VE Expanding Pneumatic  MSDS-06  (PDF, 77KB) 
 Type DC Air Applied Disc  MSDS-67  (PDF, 90KB) 
 Types WCB and WCS Water Cooled Disc  MSDS-67  (PDF, 90KB) 
 Type CB Constricting Pneumatic  MSDS-31  (PDF, 99KB) 
 Type EB Expanding Pneumatic  MSDS-31  (PDF, 99KB) 
 Type CM Constricting Pneumatic  MSDS-05  (PDF, 91KB) 
 Type DCB Air Applied Disc Clutch/Brake  MSDS-73  (PDF, 91KB) 
 Type CS Spring Applied Drum Brake  MSDS-75  (PDF, 91KB) 
 Types CT and CTE Spring Applied Drum Brake  MSDS-75  (PDF, 91KB) 
 Types AR and AS Hydraulic Disc  Contact Airflex 
 Types SB and SC Magnetic Disc Contact Airflex