AIR COOLED DISC CLUTCHES & BRAKES

Airflex DB Spring-Applied Brakes are disc style brakes that are spring-applied and air-released.  The DBB torque capacities and heat dissipation characteristics make them ideal for high speed cyclic applications.  The DBA and DBBS designs are ideal for non-cyclic applications because of their high energy capacities.

Airflex DC Clutches & Brakes are air-applied units available in multiple-disc designs.  They feature a favorable torque to size ratio and low inertia friction disc assemblies.

Product Sizing
Air cooled element brake sizes are indicated by the number of brake/friction discs and the disc diameter in inches. For instance, a size 229DBA has two discs 29 inches in diameter.

Air Cooled Products
Type DBA
Static Torque Capacities Up To: 386,630 lb·in,
                                                          43.050 N·m
Standard Sizes: There are 7 standard DBA sizes ranging from a 1 disc brake with a 17 inch diameter up to a brake with 3 discs that are each 29 inches in diameter.
Type DBB
Static Torque Capacities Up To: 2,535,750 lb·in,
                                                          286.524 N·m
Standard Sizes: There are 17 standard DBB sizes ranging from a 1 disc brake with a 9 inch diameter up to a brake with 4 discs that are each 38 inches in diameter.
Type DBBS
Static Torque Capacities Up To: 2,530,000 lb·in,
                                                          372.586 N·m
Standard Sizes: There are 13 standard DBBS sizes ranging from a 1 disc brake with a 20 inch diameter up to a brake with 4 discs that are each 38 inches in diameter.
Type DC
Static Torque Capacities Up To:  2,061,000 lb·in,
                                                           233.000 N·m
Standard Sizes:  There are 16 standard DC sizes ranging from a 1 disc brake with a 9 inch diameter up to a brake with 4 discs that are each 38 inches in diameter.
 
Related Information
Selection  help
800-Airflex or 216-281-2211  


 

Selection Documents
Selection Procedures and Charts
Application Selection Froms

Loading Please wait..