CALIPER DISC BRAKES
The Airflex DP & H Caliper Disc Brakes feature opposed pistons for balanced braking.  Their symmetrical split construction accommodate discs of any thickness, and permits mounting from either side of the split line.  Type DP is ideally suited for most stopping and light tensioning applications.
Caliper Products
Type DP
Frictional Force Capacities Per Caliper
                 Up To:
 2,540 lb·in, 11.300 N·m
Standard Size: 225DP100, 220DPA
Type H
Frictional Force Capacities per Caliper
                 Up To:
5,300 lb·in, 23.600 N·m
Standard Sizes:  HC 3, HD 3                       
 
Related Information
Selection  help
800-Airflex or 216-281-2211  


 

Selection Documents
Selection Procedures and Charts
Application Selection Froms

Loading Please wait..