|
|
|
CLUTCH/BRAKE PACKAGES
AirflexCombination Clutch/Brake Packages are available in three different models; FSPA, CBC and DCB. The FSPA line was designed primarily for use on punch presses but has found application on all types of cyclic equipment. FSPA products feature an air-applied clutch and either a drum or disc style brake. The CBC and DCB lines feature an air-actuated disc clutch and a spring-applied disc brake. The CBC line was designed primarily for high speed, high cyclic, heavy-duty industrial applications. The DCB line was designed for high speed, continuously running machinery requiring an extremely fast stop.
|
|
CBC Clutch/Brake Combination
Clutch Capacities Up To: 788,000 lb·in, 58,073 N·m Brake Capacities Up To: 372,000 lb·in, 42,029 N·m Standard Sizes: There are 9 standard CBC sizes ranging from 25 inches in diameter up to 66 inches in diameter.
|
|
|
DCB Clutch/Brake Combination
Clutch Capacities Up To: 75,000 lb·in, 8.475 N·m Brake Capacities Up To: 55,000 lb·in, 6.215 N·m Standard Sizes: There is 1 standard DCB size measuring 21 inches in diameter.
|
|
|
FSPA Clutch/Brake Combination
Clutch Capacities Up To: 516,000 lb·in, 58.260 N·m Brake Capacities Up To: 336,200 lb·in, 37.960 N·m Standard Sizes: View the FSPA Technical Specifications Document for all available product sizes.
|
|
|
 Loading Please wait..
|
|