|
|
|
EXPANDING CLUTCHES & BRAKES
Airflex Expanding Clutches & Brakes utilize a rugged tire-like neoprene and cord tube that expands radially outward when pressurized. The expanding tube forces a friction surface against an inner cylindrical drum surface. The rate at which the tube is pressurized determines the rate at which element torque increases. Final tube pressure and rotating speed determines the element torque capacity.
Expanding elements are identified by the inside drum diameter in inches to which they expand and the width in inches of their friction lining. For instance, a size 16E475 is designed to expand to a 16 inch diameter drum and has a friction lining width of 4.75 inches.
|
|
Type E
Torque Capacities Up To: 1,010,000 lb·in, 114.000 N·m Standard Sizes: There are 10 standard E sizes. The smallest expands on a 12 inch drum and the largest expands on a 40 inch drum.
|
|
|
Type EB
Torque Capacities Up To: 98,580 lb·in, 11.130 N·m Standard Sizes: There are 11 standard EB Sizes. The smallest expands on a 4 inch drum and the largest expands on a 24 inch drum.
|
|
|
Type ER
Torque Capacities Up To: 118,000 lb·in, 13.300 N·m Standard Sizes: There are 10 standard ER sizes. The smallest expands on a 3 inch drum and the largest expands on a 24 inch drum.
|
|
|
Type VE
Torque Capacities Up To: 221,000 lb·in, 24.950 N·m Standard Sizes: There are 3 standard VE Sizes. The smallest expands on a 19 inch drum and the largest expands on a 27 inch drum.
|
|
|
Selection Documents Application Selection Charts Application Selection Data Forms
Selection Assistance
216-281-2211 800-824-1586
Locate a Sales Engineer or Distributor
Customer Service: AirflexCustomerService@eaton.com AirflexInternational@eaton.com
Application Engineering: AirflexAE@eaton.com
|