OIL AND OIL/AIR COOLED MULTIPLE DISC CLUTCHES & BRAKES

Airflex Oil Cooled Hydraulic Clutches are multiple-disc units available in stationery or rotating cylinder design.  They are intended for use with a spray, splash or through the shaft lubricating system; where high speeds are encountered and a high torque/small envelope ratio is required. The are also suitable for air actuation.

Airflex Oil/Air Cooled Magnetic Clutches & Brakes are stationary field, multiple-disc units actuated by electromagnetic force.  The units can be furnished with disc packs for either wet or dry operation.  Operation in oil is recommended where high speeds, high cyclic rates and heavy loads are encountered and where wear must be minimized.

Oil & Oil/Air Cooled Products
Type AR
Oil Cooled
Torque Capacities Up To:
  22,400 lb·in, 2.530 N·m
Standard Sizes:  The AR is available in 2 standard sizes.
Type AS
Oil Cooled
Torque Capacities Up To:
  26,000 lb·in, 2.550 N·m
Standard Sizes:  The AS is available in 7 standard sizes.
 
Related Information
Selection  help
800-Airflex or 216-281-2211  


 

Selection Documents
Selection Procedures and Charts
Application Selection Froms

Loading Please wait..