|
|
|
ROTORSEALS
Airflex rotorseals allow passage of pressurized fluids from a stationary inlet to a rotating shaft end. Single, dual and triple passage rotorseals are available in a variety of sizes and designs to meet most flow requirements. The multiple passage units can be used for individual control of components mounted on the same shaft, component lubrication and circulating fluid systems.
|
|
Single Passage
- Up to 2" N.P.T - The single passage rotorseal is available in 5 different models.
|
|
|
Dual Passage
- Up to 1" N.P.T. - The dual passage rotorseal is available in 5 different models.
|
|
|
Triple Passage
- Up to 1" N.P.T. - The triple passage rotorseal is available in 2 different models.
|
|
|
 Loading Please wait..
|
|