|
|
|
WATER COOLED BRAKES
Airflex
Water Cooled Brakes
are available in four different models; WCB2, WCBD, WCS, and WCSB. The WCB2/WCBD line was designed for applications requiring high horsepower absorption and features brakes that are air-applied. The WCS line was designed specifically for continuous slip service, to absorb and disappate thermal loads associated with the most severe clutch and brake applications. The WCSB line was designed for dynamic tensioning, static holding and emergency stopping in one complete brake. This line features brakes with water-cooled and air-cooled friction discs in one brake that is both pressure and spring-applied.
Water cooled element sizes are indicated by the number of friction discs and the disc diameter in inches. For instance, size 224WCB has two friction discs 24 inches in diameter.
|
|
WCB2 and WCBD
Torque Capacities Up To: 7,254,450 lb·in, 819.027 N·m
Thermal Capacities Up To: 5,200 HP, 3.878 kW
Standard Sizes: The are 22 standard WCB2/WCBD sizes ranging from a 1 disc brake with an 8 inch diameter up to a 4 disc brake with a 48 inch diameter.
|
|
|
Type WCS
Torque Capacities Up To: 1,545,000 lb·in, 174.431 N·m
Thermal Capacities Up To: 2,600 HP 1.939 kW
Standard Sizes: There are 18 standard WCS sizes ranging from a 1 disc brake with an 8 inch diameter up to a brake that has 4 discs that are each 36 inches in diameter.
|
|
|
Type WCSB
Torque Capacities Up To: 5,058,625 lb·in, 571.119 N·m
Thermal Capacities Up To: 3,900 HP, 2.908 kW
Standard Sizes: There are 9 standard WCSB sizes ranging from a 2 disc brake with a 24 inch diameter up to a brake with 4 discs that are each 48 inches in diameter.
|
|
|
Selection Documents
Application Selection Charts
Application Selection Data Forms
Selection Assistance
216-281-2211 800-824-1586
Locate a Sales Engineer or Distributor
Customer Service:
AirflexCustomerService@eaton.com
AirflexInternational@eaton.com
Application Engineering:
AirflexAE@eaton.com
|