Products by Catalog
Constricting Clutches & Brakes
Airflex Constricting Clutches & Brakes are drum style products that when pressurized, expand radially inward forcing their friction shoes against an outer cylindrical drum surface.
Product Lines:  Type CB, Type CM, Type VC
 
  Expanding Clutches & Brakes
Airflex Expanding Clutches & Brakes are drum style products that when pressurized, expand radially outward forcing their friction shoes against an inner cylindrical drum surface.
Product Lines:  Type E, Type EB, Type ER, Type VE
 
 

Oil and Oil/Air Cooled Mutliple Disc Clutches & Brakes
Airflex Oil and Oil/Air Cooled Clutches & Brake are available in two different styles, hydraulic and magnetic.  The hydraulic clutches are multiple-disc units available in stationery or rotating cylinder design.  The magnetic clutches and brakes are stationery field, multiple-disc units controlled by electromagnetic force. 
Product Lines:  Hydraulic - Type AR, Type AS
                      

 
Air Cooled Disc Clutches & Brakes
Airflex carries two types of disc style Air Cooled Clutches & Brakes.  The DB style brakes are available in multiple disc units and are spring applied and air-released.  The DC clutches & brakes are also available in multiple disc units and are air applied.
Product Lines:  Type DBA, Type DBB, Type DBBS, Type DC
 
Combination Clutch/Brake Packages
Airflex Combination Clutch/Brake Packages are available in three different models.  The FSPA line features an air applied clutch and either a drum or disc style brake.  The CBC and DCB lines feature an air-actuated disc clutch and a spring-applied disc brake. 
Product Lines:  Type CBC, Type DCB, Type FSPA
 
Spring Applied Drum Brakes
Airflex Spring Applied Brakes are spring-applied and air-released.  Their design and construction are ideal for moderate speed, high torque, cyclic applications.
Product Lines:  Type CS, Type CTE
 
  Caliper Disc Brakes 
Airflex Caliper Disc Brakes are available in two product lines that can both be air or hydraulically actuated.
Product Lines:  Type DP, Type H
 
  Water Cooled Brakes
Airflex Water Cooled Brakes are available in three different models.  The WCS line is a spring-applied pressure released brake.  The WCB line is an air-applied brake.  The WCSB line features water-cooled and air-cooled friction discs that are pressure and spring applied.
Product Lines:  Type WCB2 & WCBD, Type WCS, Type WCSB
 
  Rotorseals 
Airflex Rotorseals allow passage of pressurized fluids from a stationary inlet to a rotating shaft end.
Products Lines:  Single Passage, Dual Passage, Triple Passage
 
  Quick Release Valves
Airflex Quick Release Valves provide rapid evacuation of pressurized air from pneumatic devices.