CBC CLUTCH/BRAKE COMBINATION

The Airflex CBC unit combines an air actuated disc clutch and spring- applied disc brake into a compact package, which can be readily adapted to new or existing flywheel drives. Designed primarily for high cyclic punch press service, the unit has been applied on a wide variety of high speed, high cyclic applications.

  • Clutch Capacities* Up To: 788,000 lb·in, 58.073 N·m
  • Brake Capacities* Up To: 372,000 lb·in, 42.029 N·m
  • Typical Applications: Automatic punching machines, press brakes, printing machines, shears, stamping and forming presses, woodworking machines
  • Packages: Complete CBC bearing mount flywheel hub packages are available upon request
  • Standard Sizes:   25CBC, 30CBC, 35CBC, 40CBC, 45CBC, 50CBC, 55CBC, 60CBC, 66CBC

*Torque ratings are reported for standard operating conditions. Please consult with your local Airflex Field Sales Engineer or with our Application Engineering Team to make the best selection based on your unique application requirements.

 
Related Information
Market Applications
 
Selection  help
800-Airflex or 216-281-2211  


 

 Selection Documents
Selection Procedures and Charts
Application Selection Froms

Loading Please wait..