Airflex's DCB combination air-actuated disc clutch and spring-applied disc brake was specifically designed for the can making industry. It is ideally suited for high speed continuously running machinery requiring an extremely fast stop.
- Clutch Capacities* Up To: 75,000 lb·in, 8.475 N·m
- Brake Capacities* Up To: 55,000 lb·in, 6.215 N·m
- Typical Applications: Can making
- Standard Sizes: 21DCB
*Torque ratings are reported for standard operating conditions. Please consult with your local Airflex Field Sales Engineer or with our Application Engineering Team to make the best selection based on your unique application requirements.