FSPA CLUTCH/BRAKE COMBINATION

Airflex FSPA packages feature drum type CB or VC air applied clutches fastened to standard bearing-mounted flywheels. These clutch/flywheel assemblies are then combined with drum type CS and CTE or disc type DBA and DBB spring-applied, air released brakes. Although designed primarily for punch press use, they have found application on all types of cyclic equipment.

  • Clutch Capacities* Up To: 516,000 lb·in, 58.260 N·m
  • Brake Capacities* Up To: 336,200 lb·in, 37.960 N·m
  • Typical Applications: Can making machines, press brakes, shears, stamping and forming presses
  • Standard Sizes: See FSPA Technical Specifications (at right)

*Torque ratings are reported for standard operating conditions.  Please consult with your local Airflex Field Sales Engineer or with our Application Engineering Team  to make the best selection based on your unique application requirements.

 

 
Related Information
Market Applications
 
Selection  help
800-Airflex or 216-281-2211  


 

 Selection Documents
Selection Procedures and Charts
Application Selection Froms

Loading Please wait..