SINGLE PASSAGE ROTORSEALS

Type RH

  • Created for applications that require a large flow, single passage rotorseal.
  • This design incorporates a mounting flange for attachment to the machinery shaft or assembly.
  • External American National Pipe Threads are provided on the inlet rotorseal shaft to facilitate supply line connections.
  • Port Sizes - 0.75", 1.0", 1.25", 1.50", 2.0"

Types AA2, B3 and C2

  • This group of rotorseals will handle most medium volume, single passage requirements.
  • External threads on the seal shaft and standard pipe threads on the inlet port make installations an easy job.
  • Housing Port Sizes - 1/8", 3/8", 1/2"

Internal Rotorseal

  • Created for applications where axial length is critical and space is not available for an overhung rotorseal.
  • The internal design and components of the Internal Rotorseal are the same as those used in the single passage rotorseals.
  • Port Sizes - 1/8", 3/8", 1/2"
 
Selection  help
800-Airflex or 216-281-2211  


 

 Selection Documents
Selection Procedures and Charts
Application Selection Froms

Loading Please wait..