TRIPLE PASSAGE ROTORSEALS

Type BTA

  • The BTA rotorseal was designed for simultaneous transfer of as many as three different fluids.
  • Three 1/2-14 American National Pipe thread inlet ports on the side of the stationary body provide access to the concentric fluid passages.
  • All three passages can discharge directly into the rotating shaft.
  • A 1/2-14 port in the mounting flange can be used as an optional outlet for the outer most passage.

Type RT

  • The RT rotorseal has two 1" and one 0.5" diameter passageways and is available in a standard cast iron shaft design or a corrosion-resistant model with a brass shaft.
  • The rotating seal is provided by a non-metallic sealing ring, held against the rotorseal shaft by a light spring force.
  • The design promotes positive protection against leakage and minimal seal wear.
  • Ball bearings are used between the stationary and rotating ports to provide rigidity to the rotorseal assembly and to minimize the running torque.
 
Selection  help
800-Airflex or 216-281-2211  


 

 Selection Documents
Selection Procedures and Charts
Application Selection Froms

Loading Please wait..