TYPE AR

Airflex hydraulic clutches are wet friction clutches designed for use within a transmission. A transmission lube pump is generally adequate as a source of actuating pressure. The clutch hub is custom bored and keyseated for shaft mounting. Torque transfer from the driving to the driven member is accomplished by means of an externally slotted driven cup which engages external lugs on the driving disks. Friction material is of a sintered bronze type.

  • Type AR is designed to provide maximum torque within a minimum space envelope.
  • The actuating cylinder rotates with the clutch. Actuation is accomplished through internal shaft and clutch passages.
  • Torque Capacities* Up To: 22,400 lb·in, 2.530 N·m
  • Typical Applications: Synchronizing, indexing, speed changing, marine main propulsion, mooring winch applications
  • Standard Sizes: AR 600, AR 800

*Torque ratings are reported for standard operating conditions. Please consult with your local Airflex Field Sales Engineer or with our Application Engineering Team to make the best selection based on your unique application requirements.

 
Related Information
Market Applications
 
Selection  help
800-Airflex or 216-281-2211  


 

 Selection Documents
Selection Procedures and Charts
Application Selection Froms

Loading Please wait..