TYPE AS

Airflex hydraulic clutches are multiple-disc units available in stationary or rotating cylinder design. They are intended for use with a spray, splash or through the shaft lubricating system; where high speeds are encountered and a high torque/small envelope ratio is required. They are also suitable for air actuation.

  • Type AS utilizes a bearing mounted, stationary actuating cylinder which permits a direct external connection to the clutch.
  • The AS design eliminates any centrifugal head on the actuating fluid which could prevent clutch disengagement.
  • Torque Capacities* Up To: 26,000 lb·in, 2.550 N·m
  • Typical Applications: Synchronizing, indexing, speed changing, marine main propulsion, mooring winch applications
  • Standard Sizes: AS350, AS450, AS550, AS600, AS700, AS800, AS900

*Torque ratings are reported for standard operating conditions. Please consult with your local Airflex Field Sales Engineer or with our Application Engineering Team to make the best selection based on your unique application requirements.

 
Related Information
Market Applications
 
Selection Assistance

216-281-2211
800-824-1586


Locate a Sales Engineer or Distributor

Customer Service:
AirflexCustomerService@eaton.com
AirflexInternational@eaton.com

Application Engineering:
AirflexAE@eaton.com


Installation, Operation & Maintenance Manual(s)
Types AR & AS IOM (PDF, 709KB)


Technical Specifications
AR & AS Tech Specs (PDF, 151KB)


Application Selection Chart(s)