TYPE CB

Airflex CB element assemblies are used as both clutches and brakes in general power transmission service. The primary feature of the CB design and construction is the Airflex torsion resilient principle made possible by the transmission of power through the side walls of the flexible neoprene and cord actuating tube. This flexibility also permits minor shaft misalignment.

  • The Type CB is suited for high speed, cyclic operations, as well as for coupling and general power transmission.
  • Torque Capacities* Up To: 1,160,000 Ib·in, 131.000 N·m
  • Typical Applications: Can making machinery, commercial laundry equipment, metalforming machinery, oil & gas machinery, printing machinery, rubber processing machinery, tire building machinery
  • Standard Sizes: 3CB150, 4CB200, 5CB200, 6CB200, 8CB250, 10CB300, 12CB350, 14CB400, 16CB500, 18CB500, 20CB500, 22CB500, 24CB500, 26CB525, 28CB525, 30CB525, 32CB525, 36CB525, 40CB525, 45CB525

*Torque ratings are reported for standard operating conditions.  Please consult with your local Airflex Field Sales Engineer or with our Application Engineering Team to make the best selection based on your unique application requirements.

 
Related Information
Market Applications
 
Selection  help
800-Airflex or 216-281-2211  


 

 Selection Documents
Selection Procedures and Charts
Application Selection Froms

Loading Please wait..