TYPE CM

Airflex CM element assemblies were designed primarily for the marine industry for use on diesel driven reverse-reduction gears. In addition to providing all of the CB element features, the CM's ventilated friction shoes permit clutch slippage at low energy rates during vessel maneuvering, as well as cycling engagements at high energy rates. Rim registering allows triple element assemblies.

  • The CM is used in applications where moderate slippage is encountered which would shorten the operating life of a CB element.
  • Torque Capacities* Up To: 3,236,000 Ib·in, 365.000 N·m
  • Typical Applications: Marine propulsion
  • Standard Sizes: 26CM475, 30CM500, 35CM500, 40CM550, 48CM650

*Torque ratings are reported for standard operating conditions.  Please consult with your local Airflex Field Sales Engineer or with our Application Engineering Team to make the best selection based on your unique application requirements.

 
Related Information
Market Applications
 
Selection  help
800-Airflex or 216-281-2211  


 

 Selection Documents
Selection Procedures and Charts
Application Selection Froms

Loading Please wait..