TYPE CS

Airflex CS drum style brakes are spring-applied and air released. They automatically engage should an air or electrical loss of power occur. The brake is unidirectional, developing less torque in the reverse direction of drum rotation.

  • Static Torque Capacities* Up To: 19,800 lb·in, 2.235 N·m
  • Typical Applications: Conveyors, drag lines, hoists, power shovels, stamping presses
  • Standard Sizes: 4CS150, 6CSA200, 9CSA200, 12CSA200, 15CS300, 18CS300

*Torque ratings are reported for standard operating conditions. Please consult with your local Airflex Field Sales Engineer or with our Application Engineering Team to make the best selection based on your unique application requirements.

 
Related Information
Market Applications
 
Selection  help
800-Airflex or 216-281-2211  


 

 Selection Documents
Selection Procedures and Charts
Application Selection Froms

Loading Please wait..