TYPE DBB

Airflex DBB disc style brakes are spring-applied and air or hydraulically released. Their torque capacities and heat dissipation characteristics make them ideal for cyclic applications. Equal torque is developed in either direction of rotation.

  • The DBB element features a low inertia friction disc assembly which reduces the overall inertia that must be stopped.
  • The DBB element also features optional split friction discs. This allows for the removal of friction discs without disturbing other components of the drive system in mid-shaft brake arrangement.
  • DBB elements feature long wearing, self lubrication PolyPak seals which eliminate premature twisting failure and require no external lubrication.
  • Static Torque Capacities* Up To: 2,535,750 lb·in, 286.524 N·m
  • Typical Applications: Bottling equipment, power shovels, conveyors, shears, power presses
  • Standard Sizes: 109DBB, 209DBB, 309DBB, 115DBB, 215DBB, 120DBB, 220DBB, 320DBB, 420DBB, 125DBB, 225DBB, 325DBB, 425DBB, 138DBB, 238DBB, 338DBB, 438DBB

*Torque ratings are reported for standard operating conditions.  Please consult with your local Airflex Field Sales Engineer or with our Application Engineering Team to make the best selection based on your unique application requirements.

 

 
Related Information
Market Applications
 
Selection  help
800-Airflex or 216-281-2211  


 

 Selection Documents
Selection Procedures and Charts
Application Selection Froms

Loading Please wait..