TYPE DBBS

Airflex DBBS disc style brakes are spring-applied and air or hydraulically released.  The DBBS style is offered in applications requiring higher speed operation or where precise balance of the rotating components is required.   Their torque capacities and heat dissapation characteristics make them ideal of high speed, non-cyclic applications.  Equal torque is developed in either direction of rotation.

  • Static Torque Capacities* Up To: 2,530,000 lb·in, 372.586 N·m
  • Typical Applications:
  • Standard Sizes: 120DBBS, 220DBBS, 320DBBS, 420DBBS, 125DBBS, 225DBBS, 325DBBS, 425DBBS, 138DBBS, 238DBBS, 338DBBS, 438DBBS

*Torque ratings are reported for standard operating conditions. Please consult with your local Airflex Field Sales Engineer or with our Application Engineering Team to make the best selection based on your unique application requirements.

 
Related Information
Market Applications
 
Selection Assistance

216-281-2211
800-824-1586


Locate a Sales Engineer or Distributor

Customer Service:
AirflexCustomerService@eaton.com
AirflexInternational@eaton.com

Application Engineering:
AirflexAE@eaton.com


Installation, Operation & Maintenance Manual(s)
Type DBBS IOM (PDF, 1MB)


Technical Specifications
DBBS Tech Specs (PDF, 241KB)


Application Selection Chart(s)