TYPE DC

Airflex DC clutches and brakes are available in single and multiple disc designs. They feature a favorable torque to size ratio and low inertia friction disc assemblies.

  • DC type elements are physically smaller than most other type clutches and brakes with the same torque capacity.
  • DC elements feature a low inertia friction disk assembly which reduces the overall inertia that must be started or stopped.
  • DC elements have an option for split friction disks which allow for removal of the friction disks without disturbing other components of the drive system in mid-shaft element arrangement.
  • The DC element features a long wearing, self lubricating PolyPak seal which eliminates premature twisting failure and requires no external lubrication.
  • Static Torque Capacities* Up To: 2,061,000 lb·in, 233.000 N·m
  • Typical Applications: Power presses, tension brakes, emergency stop brakes on unwind stands, and clutches on metalforming applications.
  • Standard Sizes: 109DC, 209DC, 115DC, 215DC, 120DC, 220DC, 320DC, 420DC, 125DC, 225DC, 325DC, 425DC, 138DC, 238DC, 338DC, 438DC

*Torque ratings are reported for standard operating conditions. Please consult with your local Airflex Field Sales Engineer or with our Application Engineering Team to make the best selection based on your unique application requirements.

 
Related Information
Market Applications
 
Selection Assistance

216-281-2211
800-824-1586


Locate a Sales Engineer or Distributor

Customer Service:
AirflexCustomerService@eaton.com
AirflexInternational@eaton.com

Application Engineering:
AirflexAE@eaton.com


Installation, Operation & Maintenance Manual(s)
Type DC IOM (PDF, 489KB)


Technical Specifications
DC Tech Specs (PDF, 272KB)


Application Selection Chart(s)