TYPE DP

The Airflex caliper design features opposed pistons for balanced braking. Their symmetrical split construction accommodate discs of any thickness and permits mounting from either side or at the split line. Type DP is ideally suited for most stopping and light tensioning applications. An automatic adjustment mechanism compensates for lining wear and maintains constant release clearance and response time.

  • Frictional Force Capacities* Per Caliper
    Up To:
     2540 lb·in 11.300 N·m
  • Typical Applications: Conveyors, flywheel brakes, mining vehicle brakes, railroad maintenance equipment, tension brakes
  • Standard Sizes: 225DP100, 220DPA

*Torque ratings are reported for standard operating conditions. Please consult with your local Airflex Field Sales Engineer or with our Application Engineering Team to make the best selection based on your unique application requirements.

 
Related Information
Market Applications
 
Selection  help
800-Airflex or 216-281-2211  


 

 Selection Documents
Selection Procedures and Charts
Application Selection Froms

Loading Please wait..