TYPE E

Airflex E elements are primarily used as slip clutches or tension brakes; however, they can also be used for general power transmission service. Torque is transmitted from the friction shoes to the element housing through torque bars. Engagement occurs when air expands the actuating tube forcing the friction shoes against the inside diameter of the drum. Release springs assist shoe disengagement and counteracts centrifugal force.

  • E elements are ideal for moderate to heavy duty clutch and brake service.
  • E elements are suited for medium speed cyclic applications which are subject to large thermal loads.
  • When used with an air agitating ventilated drum, the E element provides excellent slip clutch and tension brake service.
  • Torque Capacities* Up To: 1,010,000 lb·in, 114.000 N·m
  • Typical Applications: Construction equipment, marine winches, metalworking machinery, slip clutches, tension brakes
  • Standard Sizes: 12E475, 14E475, 16E475, 19E475, 21.5E475, 24E475m 27E475, 30E600, 34E600, 40E700

*Torque ratings are reported for standard operating conditions. Please consult with your local Airflex Field Sales Engineer or with our Application Engineering Team to make the best selection based on your unique application requirements.

 
Related Information
Market Applications
 
Selection Assistance

216-281-2211
800-824-1586


Locate a Sales Engineer or Distributor

Customer Service:
AirflexCustomerService@eaton.com
AirflexInternational@eaton.com

Application Engineering:
AirflexAE@eaton.com


Technical Specifications
E & VE Tech Specs (PDF, 391KB)


Application Selection Chart(s)