TYPE ER

Airflex ER couplings are expanding units with neoprene facing. As such, they combine the advantages of a flexible and disconnect coupling. Engagement of the element should occur when there is no speed differential between driving and driven shaft.

  • ER elements are used as shaft couplings or holding brakes where engagement occurs at zero speed differential between element and drum.
  • The ER is ideal for applications in which a disconnect is required without stopping the prime mover or in which the driving and or driven equipment must be frequently withdrawn from the drive.
  • Torque Capacities* Up To: 118,000 lb·in, 13.300 N·m
  • Typical Applications: Centrifuges, core expanders, laundry machines, textile machines, tire building machines
  • Standard Sizes: 3ER125, 6ER200, 8ER250, 10ER300, 12ER350, 14ER400, 16ER475, 19ER475, 21.5ER475, 24ER475

*Torque ratings are reported for standard operating conditions. Please consult with your local Airflex Field Sales Engineer or with our Application Engineering Team to make the best selection based on your unique application requirements.

 
Related Information
Market Applications
 
Selection  help
800-Airflex or 216-281-2211  


 

 Selection Documents
Selection Procedures and Charts
Application Selection Froms

Loading Please wait..