TYPE H

Airflex Type H calipers are designed for very heavy duty braking service.  The design automatically compensates for runout on large diameter brake discs.  Because of this feature, they require manual adjustment to compensate for friction material wear and to maintain a constant volume displacement for actuation.  Model HC 3 requires a mounting between the piston housings.  Model HD 3 is used for side surface mounting.  Both models can be air or hydraulic actuated.

  • Frictional Force Capacities* Per Caliper
    Up To:
      5,300Ib·in, 23.600 N·m
  • Typical Applications:  Conveyors, flywheel brakes, mining vehicle brakes, railroad maintenance equipment, tension brakes
  • Standard Sizes:  HC 3, HD 3

*Torque ratings are reported for standard operating conditions. Please consult with your local Airflex Field Sales Engineer or with our Application Engineering Team to make the best selection based on your unique application requirements.

 
Related Information
Market Applications
 
Selection Assistance

216-281-2211
800-824-1586


Locate a Sales Engineer or Distributor

Customer Service:
AirflexCustomerService@eaton.com
AirflexInternational@eaton.com

Application Engineering:
AirflexAE@eaton.com


Technical Specifications
DP & H Tech Specs (PDF, 259KB)


Application Selection Chart(s)