TYPE SB

Airflex magnetic clutches and brakes are stationary field, multiple-disc units controlled by electromagnetic force. The units can be furnished with disc packs for either wet or dry operation.  Operation in oil is recommended where high speeds, high cyclic rates and heavy loads are encountered and where wear must be minimized.

  • Torque Capacities* Up To: 396 lb·in, 45 N·m
  • Typical Applications: Oilfield machinery, motor brakes and machine tools
  • Standard Sizes: SB450, SB525

*Torque ratings are reported for standard operating conditions. Please consult with your local Airflex Field Sales Engineer or with our Application Engineering Team to make the best selection based on your unique application requirements.

 
Related Information
Market Applications
 
Selection Assistance

216-281-2211
800-824-1586


Locate a Sales Engineer or Distributor

Customer Service:
AirflexCustomerService@eaton.com
AirflexInternational@eaton.com

Application Engineering:
AirflexAE@eaton.com


Installation, Operation & Maintenance Manual(s)

Technical Specifications
SB & SC Tech Specs (PDF, 179KB)


Application Selection Chart(s)