|
|
|
TYPE SC
Airflex magnetic clutches and brakes are stationary field, multiple-disc units controlled by electromagnetic force. The units can be furnished with disc packs for either wet or dry operation. Operation in oil is recommended where high speeds, high cyclic rates and heavy loads are encountered and where wear must be minimized.
- Torque Capacities* Up To: 8,250 lb·in, 932 N·m
- Typical Applications: Oilfield equipment, machinery transmissions, and machine tools.
- Standard Sizes: SC275, SC325, SC375, SC450, SC550, SC650, SC775
*Torque ratings are reported for standard operating conditions. Please consult with your local Airflex Field Sales Engineer or with our Application Engineering Team to make the best selection based on your unique application requirements.
|
|
Installation, Operation & Maintenance Manual(s)
Technical Specifications
Application Selection Chart(s)
|