TYPE VC

Airflex VC element assemblies are designed and built for severe clutching and braking applications on heavy duty equipment. They are unmatched for high starting loads and sustained slippage where heat generated tends to lower efficiency and shorten the operating life of conventional clutches. Their high torque ratings permit use of smaller diameter units which lower contact velocity on high speed applications. Ventilated construction permits passage of cooling air, to rapidly dissipate heat from the friction shoes. Torque is transmitted from the side plates of the elements through torque bars to the friction shoes.

  • The Type VC is specifically designed and built for severe clutch or brake applications in which large inertia loads and sustained slippage would normally result in loss of torque and reduced operating life.
  • Torque Capacities* Up To: 15,189,000 Ib·in, 1.706.629 N·m
  • Typical Applications: Grinding mills, marine propulsion, metalforming machinery, oil & gas machinery
  • Standard Sizes:
    • Narrow Sizes: 11.5VC500, 14VC500, 16VC600, 20VC600, 24VC650, 28VC650, 33VC650, 35VC650, 37VC650, 42VC650
    • Wide Sizes: 12VC1000, 14VC1000, 16VC1000, 20VC1000, 24VC1000, 28VC1000, 32VC1000, 38VC1200, 42VC1200, 46VC1200, 52VC1200, 51VC1600, 60VC1600, 66VC1600, 76VC1600

*Torque ratings are reported for standard operating conditions. Please consult with your local Airflex Field Sales Engineer or with our Application Engineering Team to make the best selection based on your unique application requirements.

 
Related Information
Market Applications
 
Selection  help
800-Airflex or 216-281-2211  


 

 Selection Documents
Selection Procedures and Charts
Application Selection Froms

Loading Please wait..