|
|
|
TYPE VE
Airflex VE elements were specially designed for greater heat dissipation capacity in an expanding type element. Available in a limited number of sizes, they offer all of the type E features.
- VE elements are ideal for moderate to heavy duty clutch and brake service.
- VE elements are suited for medium speed cyclic applications which are subject to large thermal loads.
- When used with an air agitating ventilated drum, the VE element provides excellent slip clutch and tension brake service.
- Torque Capacities* Up To: 221,000 lb·in, 24.950 N·m
- Typical Applications: Construction equipment, marine winches, metalworking machinery, slip clutches, tension brakes
- Standard Sizes: 19VE475, 24VE475, 27VE475
*Torque ratings are reported for standard operating conditions. Please consult with your local Airflex Field Sales Engineer or with our Application Engineering Team to make the best selection based on your unique application requirements.
|
|
 Loading Please wait..
|
|