All Airflex Drum Products have friction material which is cylindrical and engages upon a drum to create clutching/braking activity. All product lines, with the exception of the spring applied brake, feature a drum lined with an air-actuated rubber tube. This design operates under the 'torsional resilience principal", allowing the transfer of torque by the actuation - either constriction or expansion - of the flexible side wall tube on an adjactent surface. Spring applied brakes operate without a tube and are engaged at the loss of air pressure. Typically, Airflex drum products are used in general power transmission service. Constricting - Type CB, Type CM, Type VC Combination Clutch/Brake - Type FSPA Expanding - Type E, Type EB, Type ER, Type VE Spring Applied - Type CS, Type CTE
Disc Products
All Airflex Disc Products engage upon a disc to create clutching/braking activity. Disc products are primarily introduced when the application envelope for either size or heat exceeds the capability of a drum product. Typical applications are those that require high torque, tensioning or highly cyclic applications that generate a great deal of heat. Disc products can have multiple plates to increase overall friction surface area, thereby increasing torque capacity. Product lines may have cooling mechanisms - water, oil, or air - to elevate the heat capacity of the unit. Oil and Oil/Air Cooled - Type AR, Type AS Air Cooled - Type DBA, Type DBB, Type DBBS, Type DC Combination Clutch/Brake - Type CBC, Type DCB Water Cooled - Type WCB2 & WCBD, Type WCS, Type WCSB Caliper Brakes - Type DP, Type H
Accessory Products
Airflex products rely upon pressurized air and/or fluids for proper operation of the unit. In addition to a wide selection of clutch/brake applications, Airflex also offers Accessory Products to ensure the proper transfer of gases and liquids into and out of the units. Rotorseals - Single Passage, Dual Passage, Triple Passage Quick Release Valves - Sizes