Quality
The Quality of everything we make and do brings value to our customers and justifies their decision to do business with us. We test all of our new products and concepts within our laboratory to affirm design, performance and component integrity. Only after strict standards are met is a product placed into production.
Our facilities feature flexible manufacturing cells with microprocessor automated operation, monitoring and diagnostics. Conventional equipment can handle components up to 86 inches (2,18 m) in diameter. Computer aided balancing equipment handles weights up to 2500 pounds (1135 kg).
Our Quality Assurance Program meets or exceeds the requirements of MIL-I-45208A and is technically equivalent to the ANSI/ASQC Standard G-94-1987 and International Standards ISO- Series. We will continue to improve our quality so our customers maintain the highest level of confidence in our products and services.
Eaton® Airflex® Announces Increase in Warranty Coverage to Two Years
June 30, 2011
Eaton Airflex is proud to announce an increase in our standard warranty coverage for all Airflex products! The standard warranty will be increased to two years from date of product manufacture. This warranty will apply to all Airflex products with date stamps after July 1, 2011.
This exciting announcement is a testament to the high quality of Airflex products and now allows for the best warranty in the industrial brake and clutch industry. Eaton Airflex quality has been proven with over 70 years of field experience across multiple markets and countless applications. This increased warranty serves to provide even further confidence and value in the Airflex brand.